Catalog 21 Page 140 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 140 T-Slotted Aluminum Proles PROFILES Metric 25 Series Service No. Series Service Description Reference Page 25-7005 Cut to Length 846 25-7051 Access Hole 850 25-7042 Anchor Counterbore 852 25-7007 Prole End Tap 849 25-7256 Drill & Counterbore 853 25-2514 Prole 25-2514 is a 25mm x 12.5mm metric 25 series rectangular T-slot prole with one open T-slot on one 25mm face. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 25-2514 prole is compatible with 25 series fasteners. It is a thinner prole that connects easily to at surfaces and works well as a supporting structure or spacer for mounting accessories such as handles, door tracks, rails, valves or sensors. 8.12 TYP 5.84 TYP 12.50 4.00 TYP 6.50 2.13 TYP 4.00 TYP 17.00 25.00 14.69 25mm X 12.5mm T-Slotted Prole - Single Open T-slot Standard Machining Services * The above proles are sold per millimeter or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 25-2514 * 4 Meter Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 0.296 cm 4 IY = 1.304 cm 4 2.022 cm 2 241.1 N / mm 2 70,326.5 N / mm 2 0.5458 kg / m 25-2514-Black-FB per millimeter Black Anodize

Previous Page
Next Page