Catalog 21 Page 139 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 139 T-Slotted Aluminum Proles PROFILES Metric 25 Series 25-2527 Prole 25-2527 is a 25mm x 25mm metric 25 series quarter round T-slot prole with an 18.75mm radius curved back and two open T-slots, one on each of the 25mm prole faces. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 25-2527 prole is compatible with 25 series fasteners. This prole lends itself to workstations and displays because panels or other support structures can be easily placed in the T-slots allowing a continuous surface and aesthetic appearance. 25.00 TYP 12.50 TYP R 18.75 5.00 THRU 6.50 TYP 14.69 TYP 2.13 TYP 8.12 TYP 8.75 TYP 5.84 TYP 2.13 TYP 25mm X 25mm Quarter Round T-Slotted Prole - Two Open T-Slots Service No. Series Service Description Reference Page 25-7005 Cut to Length 846 25-7051 Access Hole 850 25-7042 Anchor Counterbore 852 25-7063 Prole End Tap 849 Standard Machining Services * The above proles are sold per millimeter or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 25-2527 * 4 or 6 Meter Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 1.079 cm 4 IY = 1.772 cm 4 2.428 cm 2 241.1 N / mm 2 70,326.5 N / mm 2 0.6567 kg / m 25-2527-Black-FB per millimeter Black Anodize

Previous Page
Next Page