Catalog 21 Page 138 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 138 T-Slotted Aluminum Proles PROFILES Metric 25 Series 25-2504 Prole 25-2504 is a 25mm x 25mm metric 25 series square T-slot prole with two opposite open T-slots, one on two 25mm faces. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 25-2504 prole is compatible with 25 series fasteners. The placement of the T-slots allow support structures or panels to be easily placed into them while maintaining a continuous surface, lending itself to projects such as guarding, furniture or displays. 25.00 TYP 8.76 TYP 14.69 TYP 5.84 TYP 5.00 THRU 12.50 TYP 8.12 TYP 6.50 TYP 2.13 TYP 2.13 TYP 25mm X 25mm T-Slotted Prole - Two Opposite Open T-Slots Service No. Series Service Description Reference Page 25-7005 Cut to Length 846 25-7051 Access Hole 850 25-7042 Anchor Counterbore 852 25-7063 Prole End Tap 849 Standard Machining Services * The above proles are sold per millimeter or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 25-2504 * 4 or 6 Meter Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 2.163 cm 4 IY = 1.779 cm 4 3.039 cm 2 241.1 N / mm 2 70,326.5 N / mm 2 0.8214 kg / m 25-2504-Black-FB per millimeter Black Anodize

Previous Page
Next Page