Catalog 21 Page 136 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 136 T-Slotted Aluminum Proles PROFILES Metric 25 Series 25-2502 Prole 25-2502 is a 25mm x 25mm metric 25 series square T-slot prole with two adjacent open T-slots, one on two 25mm faces. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 25-2502 prole is compatible with 25 series fasteners. The two closed faces on this prole provide a clean, aesthetic look while also having the capability to mount additional proles, parts and accessories. It lends itself to furniture, displays, desks, trade show booths, or retail kiosks. 25.00 TYP 8.76 TYP 14.69 TYP 5.84 TYP 5.00 THRU 12.50 TYP 8.12 TYP 6.50 TYP 2.13 TYP 2.13 TYP 25mm X 25mm T-Slotted Prole - Two Adjacent Open T-Slots Service No. Series Service Description Reference Page 25-7005 Cut to Length 846 25-7051 Access Hole 850 25-7042 Anchor Counterbore 852 25-7063 Prole End Tap 849 Standard Machining Services * The above proles are sold per millimeter or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 25-2502 * 4 or 6 Meter Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 1.952 cm 4 IY = 1.971 cm 4 3.039 cm 2 241.1 N / mm 2 70,326.5 N / mm 2 0.8214 kg / m 25-2502-Black-FB per millimeter Black Anodize

Previous Page
Next Page