Catalog 21 Page 134 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 134 T-Slotted Aluminum Proles PROFILES Metric 25 Series Service No. Series Service Description Reference Page 25-7005 Cut to Length 846 25-7051 Access Hole 850 25-7042 Anchor Counterbore 852 25-7063 Prole End Tap 849 25-2525 Prole 25-2525 is a 25mm x 25mm metric 25 series square T-slot prole with four open T-slots, one on each 25mm face. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 25-2525 prole is compatible with all 25 series fasteners. This prole lends itself to clean room applications, guards, enclosures, or workstations. 25.00 TYP 8.76 TYP 14.69 TYP 5.84 TYP 5.00 THRU 12.50 TYP 8.12 TYP 6.50 TYP 2.13 TYP 2.13 TYP 25mm X 25mm T-Slotted Prole - Four Open T-Slots Standard Machining Services * The above proles are sold per millimeter or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 25-2525 * 4 or 6 Meter Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 1.770 cm 4 IY = 1.770 cm 4 2.746 cm 2 241.1 N / mm 2 70,326.5 N / mm 2 0.7426 kg / m 25-2525-Black * 4 Meter Black Anodize 25-2525-Black-FB per millimeter Black Anodize

Previous Page
Next Page