Catalog 21 Page 132 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 132 T-Slotted Aluminum Proles PROFILES Metric 20 Series Service No. Series Service Description Reference Page 20-7020 Cut to Length 846 20-7069 Access Hole 850 20-7042 Anchor Counterbore 852 20-7047 Prole End Tap 849 20-2040 Prole 20-2040 is a 20mm x 40mm metric 20 series rectangular T-slot prole with six open T-slots, two on each 40mm face and one on each 20mm face. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 20-2040 prole is compatible with 20 series fasteners. It is a part of the smallest prole series 80/20 offers, lending itself to work spaces, machine guards, displays and panel mount racks. 7.32 TYP 11.99 TYP 20.00 1.50 TYP 5.26 TYP 40.00 20.00 4.70 TYP 10.00 TYP 4.19 THRU 6.34 TYP 1.50 TYP 20mm X 40mm T-Slotted Prole - Six Open T-Slots Standard Machining Services * The above proles are sold per millimeter or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 20-2040 * 4 or 6 Meter Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 1.215 cm 4 IY = 4.546 cm 4 2.750 cm 2 241.1 N / mm 2 70,326.5 N / mm 2 0.7426 kg / m 20-2040-Black-FB per millimeter Black Anodize

Previous Page
Next Page