Catalog 21 Page 131 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 131 T-Slotted Aluminum Proles PROFILES Metric 20 Series Service No. Series Service Description Reference Page 20-7005 Cut to Length 846 20-7069 Access Hole 850 20-7042 Anchor Counterbore 852 20-7063 Prole End Tap 848 20-2020 Prole 20-2020 is a 20mm x 20mm metric 20 series square T-slot prole with four open T-slots, one on each 20mm face. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 20-2020 prole is compatible with all 20 series fasteners. The 20-2020 prole is part of the smallest prole series 80/20 offers and lends itself to machine guards, work benches, panel mount racks or displays. The four open T-slots enable access from any direction and are useful for mounting accessories. 20.00 TYP 7.32 TYP 4.70 TYP 6.34 TYP 4.19 THRU 10.00 TYP 5.26 TYP 11.99 TYP 1.50 TYP 1.50 TYP 20mm X 20mm T-Slotted Prole - Four Open T-Slots Standard Machining Services * The above proles are sold per millimeter or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 20-2020 * 4 or 6 Meter Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 0.685 cm 4 IY = 0.685 cm 4 1.591 cm 2 241.1 N / mm 2 70,326.5 N / mm 2 0.4420 kg / m 20-2020-Black-FB per millimeter Black Anodize

Previous Page
Next Page