Catalog 21 Page 130 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 130 T-Slotted Aluminum Proles PROFILES 15 Series Fractional 3060 Prole 3060 is a 3.00 x 6.00 fractional 15 series rectangular T-slot prole with twelve open T-slots, two on each 3.00 face and four on each 6.00 face. The prole has align-a-grooves to assist in alignment when connecting proles. The 3060 prole is the largest fractional prole offered by 80/20, is compatible with 15 series fasteners, and has center cavities that can be pressurized up to 150 psi. The twelve open T-slots, strength, and ability to pressurize this prole make it a great choice for automation, machine framing and workstations. Service No. Series Service Description Reference Page 7023 Cut to Length 846 7050 Access Hole 850 7040 Anchor Counterbore 852 7029 Prole End Tap 848 .810 TYP 6.000 .320 TYP 1.475 TYP 3.000 1.500 TYP .750 TYP .531 TYP .160 TYP .484 TYP .262 THRU .315 TYP 3.00 X 6.00 T-Slotted Prole - Twelve Open T-Slots Ttandard Nachining Tervices * The above proles are sold per inch or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 3060 * 145, 242 Aluminum 7216.T6 Dlear Bnodi{e #204-R1 2 JY > 7.366 4 JZ > 32.265 4 6.:74 in. 2 46-111 psi 10,200,000 lb 0 in. 2 1.6926 lb 0 in. 4171.Clack.GC per inch Clack Bnodi{e

Previous Page
Next Page