Catalog 21 Page 125 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 125 T-Slotted Aluminum Proles PROFILES Fractional 15 Series Service No. Series Service Description Reference Page 7021 Cut to Length 846 7050 Access Hole 850 7040 Anchor Counterbore 852 7026 Prole End Tap 848 1545 Prole 1545 is a 1.50 x 4.50 fractional 15 series rectangular T-slot prole with eight open T-slots, three on each 4.50 face and one on each 1.50 face. The prole has align-a-grooves to assist in alignment when connecting proles. The 1545 prole is compatible with 15 series fasteners and has center cavities that can be pressurized up to 150 psi The eight open T-slots make this prole great for mounting accessories, joining plates and hinges while the pressurized cavities lend it to machine frames or robotics. .320 TYP .810 TYP 1.500 .531 TYP .160 TYP 4.500 1.500 TYP .750 TYP .484 TYP .262 TYP .315 TYP .160 TYP 1.50 X 4.50 T-Slotted Prole - Eight Open T-Slots Standard Machining Services * The above proles are sold per inch or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 1545 * 145, 242 Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 0.710 4 IY = 5.688 4 3.002 in. 2 35,000 psi 10,200,000 lb / in. 2 0.2927 lb / in. 1545-Black-FB per inch Black Anodize

Previous Page
Next Page