Catalog 21 Page 123 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 123 T-Slotted Aluminum Proles PROFILES Fractional 15 Series 1530 Prole 1530 is a 1.50 x 3.00 fractional 15 series rectangular T-slot prole with six open T-slots, two on each 3.00 face and one on each 1.50 face. The prole has align-a-grooves to assist in alignment when connecting proles. The 1530 prole is compatible with 15 series fasteners. The center cavity of the prole can be pressurized up to 150 psi, lending itself to work spaces, machine guards, displays and panel mount racks. .320 TYP .810 TYP 1.500 .531 TYP .160 TYP 3.000 1.500 .750 TYP .484 TYP .262 TYP .315 TYP .160 TYP 1.50 X 3.00 T-Slotted Prole - Six Open T-Slots Service No. Series Service Description Reference Page 7020 Cut to Length 846 7050 Access Hole 850 7040 Anchor Counterbore 852 7045 Prole End Tap 848 Standard Machining Services * The above proles are sold per inch or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 1530 * 97, 145, 242 Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 0.482 4 IY = 1.803 4 2.077 in. 2 35,000 psi 10,200,000 lb / in. 2 0.2025 lb / in. 1530-Black * 145 Black Anodize 1530-Black-FB per inch Black Anodize

Previous Page
Next Page