Catalog 21 Page 122 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 122 T-Slotted Aluminum Proles PROFILES 15 Series Fractional 1530-S Prole 1530-S is a 1.50 x 3.00 fractional 15 series rectangular T-slot prole with six open T-slots, two on each 3.00 face and one on each 1.50 face. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1530-S prole is compatible with 15 series fasteners. The center cavity of the prole can be pressurized up to 150 psi, lending itself to work spaces, machine guards or displays. .320 TYP .810 TYP 1.500 .160 TYP 3.000 1.500 .750 TYP .484 TYP .262 TYP .315 TYP .160 TYP .531 TYP 1.50 X 3.00 Smooth Surface T-Slotted Prole - Six Open T-Slots Service No. Series Service Description Reference Page 7020 Cut to Length 846 7050 Access Hole 850 7040 Anchor Counterbore 852 7045 Prole End Tap 848 Standard Machining Services * The above proles are sold per inch or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 1530-S * 145, 242 Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 0.496 4 IY = 1.803 4 2.036 in. 2 35,000 psi 10,200,000 lb / in. 2 0.1985 lb / in. 1530-S-Black * 145 Black Anodize 1530-S-Black-FB per inch Black Anodize

Previous Page
Next Page