Catalog 21 Page 116 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 116 T-Slotted Aluminum Proles PROFILES 15 Series Fractional 3075 Prole 3075 is a 3.00 x 0.75 fractional 15 series rectangular T-slot prole with two adjacent open T-slots, two on one 3.00 face. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 3075 prole is compatible with 15 series fasteners. It is a thinner prole that connects easily to at surfaces and works well as a supporting structure or spacer for mounting accessories such as handles, door tracks, rails, valves or sensors. 3.000 2.500 TYP .315 TYP .480 TYP 1.500 .262 (2X) .750 .250 .160 TYP .750 TYP .810 TYP .320 TYP 3.00 X .75 Smooth Surface T-Slotted Prole - Two Adjacent Open T-Slots Service No. Series Service Description Reference Page 7010 Cut to Length 846 7050 Access Hole 850 7040 Anchor Counterbore 852 7016 Prole End Tap 848 7257 Drill & Counterbore 853 Standard Machining Services * The above proles are sold per inch or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 3075 * 145, 242 Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 0.077 4 IY = 1.064 4 1.320 in. 2 35,000 psi 10,200,000 lb / in. 2 0.1287 lb / in. 3075-Black-FB per inch Black Anodize

Previous Page
Next Page