Catalog 21 Page 115 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 115 T-Slotted Aluminum Proles PROFILES Fractional 15 Series Service No. Series Service Description Reference Page 7010 Cut to Length 846 7050 Access Hole 850 7040 Anchor Counterbore 852 7014 Prole End Tap 848 7257 Drill & Counterbore 853 1534-Lite Prole 1534-Lite is a 1.50 x 0.75 lite fractional 15 series rectangular T-slot prole with one open T-slot on one 1.50 face. The prole has align-a-grooves to assist in alignment when connecting proles. The 1534-Lite prole is compatible with 15 series fasteners. It is a thinner prole that connects easily to at surfaces and works well as a supporting structure or spacer for mounting accessories such as handles, door tracks, rails, valves or sensors. .480 .315 .750 TYP .250 TYP .320 TYP .160 TYP .262 TYP 1.000 1.500 .810 TYP 1.50 X .75 Lite T-Slotted Prole - Single Open T-Slot Standard Machining Services * The above proles are sold per inch or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 1534-Lite * 145 Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 0.033 4 IY = 0.136 4 0.634 in. 2 35,000 psi 10,200,000 lb / in. 2 0.0618 lb / in. 1534-Lite-Black-FB per inch Black Anodize

Previous Page
Next Page