Catalog 21 Page 114 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 114 T-Slotted Aluminum Proles PROFILES 15 Series Fractional 1575 Prole 1575 is a 1.50 x 0.75 fractional 15 series rectangular T-slot prole with one open T-slot on one 1.50 face. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1575 prole is compatible with 15 series fasteners. It is a thinner prole that connects easily to at surfaces and works well as a supporting structure or spacer for mounting accessories such as handles, door tracks, rails, valves or sensors. Service No. Series Service Description Reference Page 7010 Cut to Length 846 7050 Access Hole 850 7040 Anchor Counterbore 852 7014 Prole End Tap 848 7257 Drill & Counterbore 853 .480 .315 .750 .250 TYP .320 .160 TYP .262 (2X) 1.000 .810 1.500 1.50 X .75 Smooth Surface T-Slotted Prole - Single Open T-Slot Standard Machining Services * The above proles are sold per inch or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 1575 * 145, 242 Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 0.036 4 IY = 0.146 4 0.686 in. 2 35,000 psi 10,200,000 lb / in. 2 0.0669 lb / in. 1575-Black-FB per inch Black Anodize

Previous Page
Next Page