Catalog 21 Page 103 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 103 T-Slotted Aluminum Proles PROFILES Fractional 15 Series 1501 Prole 1501 is a 1.50 x 1.50 fractional 15 series square T-slot prole with one open T-slot on one 1.50 face. The prole has align-a-grooves to assist in alignment when connecting proles. The 1501 prole is compatible with 15 series fasteners. The three closed faces on this prole provide a clean, aesthetic look and lends itself to furniture, displays, desks, trade show booths, or retail kiosks. Service No. Series Service Description Reference Page 7010 Cut to Length 846 7050 Access Hole 850 7040 Anchor Counterbore 852 7060 Prole End Tap 848 1.500 TYP .531 TYP .070 TYP .750 TYP .484 TYP .262 THRU .810 .320 .315 .160 .120 TYP 1.50 X 1.50 T-Slotted Prole - Single Open T-Slot Standard Machining Services * The above proles are sold per inch or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 1501 * 145, 242 Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 0.169 4 IY = 0.173 4 0.826 in. 2 35,000 psi 10,200,000 lb / in. 2 0.0805 lb / in. 1501-Black-FB per inch Black Anodize

Previous Page
Next Page