80 20 Inc Catalog 21 Page 98 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 98 T-Slotted Aluminum Proles PROFILES 15 Series Fractional 1515-LS Prole 1515-LS is a 1.50 x 1.50 lite fractional 15 series square T-slot prole with four open T-slots, one on each 1.50 face. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1515-LS prole is compatible with all 15 series fasteners. This prole lends itself to clean room applications, guards, enclosures, or workstations. The four open T-slots enable access from any direction and are useful for mounting accessories. Service No. Series Service Description Reference Page 7010 Cut to Length 846 7050 Access Hole 850 7040 Anchor Counterbore 852 7060 Prole End Tap 848 1.500 TYP .531 TYP .810 TYP .315 TYP .262 THRU .750 TYP .484 TYP .320 TYP .160 TYP .120 TYP 1.50 X 1.50 Lite Smooth Surface T-Slotted Prole - Four Open T-Slots Standard Machining Services * The above proles are sold per inch or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 1515-LS * 145, 242 Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 0.193 4 IY = 0.193 4 0.882 in. 2 35,000 psi 10,200,000 lb / in. 2 0.0860 lb / in. 1515-LS-Black * 145 Black Anodize 1515-LS-Black-FB per inch Black Anodize

Previous Page
Next Page