Home / 80-20-inc-catalog-21 / Page 94

Profiles - 80 20 Inc Catalog 21 Page 94

80/20 Inc.

For the most up to date information on 80/20 products visit 8020.net

94

T-Slotted Aluminum Proles

PROFILES

2040-S Prole 2040-S is a 2.00 x 4.00 fractional 10 series rectangular T-slot prole with twelve open T-slots, two on each 2.00 face and four on each 4.00 face. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 2040-S prole is compatible with 10 series fasteners and has center cavities that can be pressurized up to 150 psi. The twelve open T-slots, strength, and ability to pressurize this prole make it a great choice for automation applications, machine frames and workstations.

Service No. Series Service Description Reference Page 7013 Cut to Length 846 7051 Access Hole 850 7042 Anchor Counterbore 852 7038 Prole End Tap 848

.584 TYP 4.000 .256 TYP 2.000 1.000 TYP .983 TYP .500 TYP .087 TYP .087 TYP .323 TYP .205 TYP .230 TYP .356 TYP

2.00 X 4.00 Smooth Surface T-Slotted Prole - Twelve Open T-Slots

Standard Machining Services

* The above proles are sold per inch or stock length.

Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 2040-S * 145, 242 Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 1.061

4

IY = 3.549

4

2.255

in.

2

35,000 psi 10,200,000 lb / in.

2

0.2188 lb / in. 2040-S-Black-FB per inch Black Anodize

10 Series Fractional

Previous Page
Next Page