Home / 80-20-inc-catalog-21 / Page 930

Index - 80 20 Inc Catalog 21 Page 930

For the most up to date information on 80/20 products visit 8020.net

/

930

Index

INDEX

Glossary

0 Degree Pivot Nub ....................................A connecting block that allows attached proles to swing 180 degrees parallel to the attached T-slot. 10 Series ....................................................80/20 's family of T-slotted proles utilizing one inch and one-half inch centerlines. 15 Series ....................................................80/20 's family of T-slotted proles utilizing one and one-half inch and three quarter inch centerlines. 20 Series ....................................................80/20 's family of T-slotted proles utilizing 20mm and 10mm centerlines. 25 Series ....................................................80/20 's family of T-slotted proles utilizing 25mm and 12.5mm centerlines. 30 Series ....................................................80/20 's family of T-slotted proles utilizing 30mm and 15mm centerlines. 40 Series ....................................................80/20 's family of T-slotted proles utilizing 40mm and 20mm centerlines. 45 Series ....................................................80/20 's family of T-slotted proles utilizing 45mm and 22.5mm centerlines. 45 Degree Support .....................................Pre-cut and assembled proles with 45 miters that add strength to corner connections. 6105-T5 ......................................................An aluminum alloy used in many 80/20 proles. It offers high strength, excellent machinability, and a great aesthetic nish. 80/20 Builds ................................................The project assembly division of 80/20 Inc. There are three service levels; preloading, sub assembly and full assembly. 90 Degree Joining Plate ............................Flat connecting plate used to make right angle connections of T-slotted proles. 90 Degree Pivot Nub ..................................A connecting block that allows attached proles to swing 180 degrees perpendicular to the attached T-slot. ABS Haircell ...............................................Acrylonitrile Butradiene Styrene (easy for us to say): decorative plastic sheet material. Access Hole................................................A hole specically located in the T-slots that allows access to tighten an end fastener. Adjustable Hinge ........................................A black plastic hinge with adjustable tension between the leaves. Aesthetic .....................................................Tasteful, pleasing, or inventive. Align-a-Groove ...........................................Shallow grooves running the length of some of 80/20 's T-slotted proles that aid in aligning proles during assembly. Alucobest ....................................................Two thin (.020) aluminum sheets bonded together with a polyethylene core. Alumalite

TM

..................................................Two thin aluminum sheets bonded together with a corrugated polyallomer core. Aluminum Extrusion....................................Aluminum bar produced by heating and pressing the aluminum material throufh a shaped opening in a die, forming a distinctive prole. Anchor Fastener .........................................A strong and adjustable fastener used to join two T-slotted proles at right angles. Anodize.......................................................A thin, protective electrochemical coating used on aluminum surfaces; can be clear or colored. ASTM..........................................................The American Society for Testing Materials: organization that sets testing standards and methods for materials. Attitude .......................................................Our positive, can-do disposition that sets 80/20 apart from the rest of the competition. AutoQuoterX .............................................80/20 's AutoQuoterX is a design companion plug-in for the full version of AutoCad 2000i, 2002, 2004, 2005, 2006, 2007, 2008, 2009, 2010 and 2011. BHSCS .......................................................Button Head Socket Cap Screw. Black Chromate ..........................................A black, corrosion-resistant coating used on some ferrous screw products. Black Zinc ...................................................See Zinc Plating. Bolt Assembly .............................................A single part number that makes ordering combinations of fasteners easier and faster. Bushing ......................................................A removable cylindrical lining for an opening used to limit the size of the opening, resist abrasion, or serve as a guide. Butt Fastener ..............................................A strong, ush mounted fastener used to join two T-slotted proles end to end. CAD ............................................................Computer Aided Design or Computer Aided Drafting. Chamfer ......................................................To bevel off the right angled edge of a corner. Cheater Pipe...............................................An improvised breaker bar made from a length of pipe and a wrench, used to provide extra torque.

Previous Page
Next Page