80 20 Inc Catalog 21 Page 92 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 92 T-Slotted Aluminum Proles PROFILES 2020-S Prole 2020-S is a 2.00 x 2.00 fractional 10 series square T-slot prole with eight open T-slots, two on each 2.00 face. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 2020-S prole is compatible with 10 series fasteners and has a center cavity that can be pressurized up to 150 psi. The eight open T-slots, strength, and ability to pressurize this prole make it a great choice for automation applications, machine frames and workstations. Service No. Series Service Description Reference Page 7012 Cut to Length 846 7051 Access Hole 850 7042 Anchor Counterbore 852 7064 Prole End Tap 848 .256 TYP .584 TYP 2.000 TYP 1.000 TYP .983 .500 TYP .087 TYP .356 TYP .087 TYP .323 TYP .205 TYP .230 TYP 2.00 X 2.00 Smooth Surface T-Slotted Prole - Eight Open T-Slots Standard Machining Services * The above proles are sold per inch or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 2020-S * 145, 242 Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 0.557 4 IY = 0.557 4 1.216 in. 2 35,000 psi 10,200,000 lb / in. 2 0.1179 lb / in. 2020-S-Black-FB per inch Black Anodize 10 Series Fractional

Previous Page
Next Page