80 20 Inc Catalog 21 Page 90 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 90 T-Slotted Aluminum Proles PROFILES 1030-S Prole 1030-S is a 1.00 x 3.00 fractional 10 series rectangular T-slot prole with eight open T-slots, one on each 1.00 face and three on each 3.00 face. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1030-S prole is compatible with 10 series fasteners and has center cavities that can be pressurized up to 150 psi. The eight open T-slots make this prole great for mounting accessories, joining plates and hinges while the ability to pressurize it lends it to linear motion or machine frames. Service No. Series Service Description Reference Page 7003 Cut to Length 846 7051 Access Hole 850 7042 Anchor Counterbore 852 7036 Prole End Tap 848 .256 TYP .584 TYP .356 TYP 1.000 .087 TYP 3.000 1.000 TYP .500 TYP .323 TYP .205 TYP .230 TYP .087 TYP 1.00 X 3.00 Smooth Surface T-Slotted Prole - Eight Open T-Slots Standard Machining Services * The above proles are sold per inch or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 1030-S * 145, 242 Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 0.126 4 IY = 0.967 4 1.135 in. 2 35,000 psi 10,200,000 lb / in. 2 0.1101 lb / in. 1030-S-Black-FB per inch Black Anodize 10 Series Fractional

Previous Page
Next Page