80 20 Inc Catalog 21 Page 893 Tools

For the most up to date information on 80/20 products visit 8020.net / 893 Tools TOOLS Pictorial Table Of Contents Page 894 Page 897 Page 901 Page 894 Page 898 Page 901 Page 895 Page 898 Page 895 Page 899 Page 896 Page 899 Page 896 Page 900 Page 897 Page 900 Roll Pin Punch Attitude Lapel Pins Six Lobe Tools Access Hole Drills Soft Face Mallet Cheater Pipe Ball End Fold Out Combo Tool Ball Driver & "L" Wrench Set Access Hole Drill Jigs Ball End "L" Hex Wrenches Ball End Hex Drivers Combination Wrenches Ball End Power Bits Anchor Fastener Counterbore Cutters "T" Ball End Hex Wrench Ball End Hex Socket Thread Size Fastener Head SHCS BHSCS FBHSCS FHSCS 8-32 --- 3/32" --- 10-32 5/32" 1/8" --- 1/4-20 3/16" 5/32" 5/16-18 1/4" 3/16" 3/8-16 5/16" --- 7/32" M5 4 mm 3 mm --- 3 mm M6 5 mm 4 mm --- 4 mm M8 6 mm 5 mm --- 5 mm M10 8 mm 6 mm --- 6 mm Fastener/Hex Tool Size Reference This chart is a quick reference when looking for the correct size of hex wrench to use with 80/20 fasteners.

Previous Page
Next Page