80 20 Inc Catalog 21 Page 89 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 89 T-Slotted Aluminum Proles PROFILES 1020 Prole 1020 is a 1.00 x 2.00 fractional 10 series rectangular T-slot prole with six open T-slots, one on each 1.00 face and two on each 2.00 face. The prole has align-a-grooves to assist in alignment when connecting proles. The 1020 prole is compatible with 10 series fasteners. The center cavity of the prole can be pressurized up to 150 psi, lending itself to work spaces, machine guards, displays and panel mount racks. Service No. Series Service Description Reference Page 7000 Cut to Length 846 7051 Access Hole 850 7042 Anchor Counterbore 852 7046 Prole End Tap 848 .256 TYP .584 TYP .356 TYP 1.000 .087 TYP 2.000 1.000 .500 TYP .323 TYP .205 TYP .230 TYP .087 TYP 1.00 X 2.00 T-Slotted Prole - Six Open T-Slots Standard Machining Services * The above proles are sold per inch or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 1020 * 97, 145, 242 Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 0.083 4 IY = 0.305 4 0.787 in. 2 35,000 psi 10,200,000 lb / in. 2 0.0768 lb / in. 1020-Black * 145 Black Anodize 1020-Black-FB per inch Black Anodize 10 Series Fractional

Previous Page
Next Page