80 20 Inc Catalog 21 Page 889 Machining Services

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 889 Machining Services MACHINING SERVICES Plastic Panel / Aluminum Plate Cutout Part Description: The plastic panel and aluminum plate cutout machining services provide an opening commonly used for adding a door or access point for a guard or enclosure. Additional Information: A drawing is required with this machining service; for project design assistance, contact a Design Technician at www.8020.net. Panel Part No. Aluminum Part No. Series Service Type Cut Tolerance 7162 7171 2 Sided Cutout ANY Dimensions > 3.000" Up To .250" Thick +/- .040" 7182 7190 2 Sided Cutout ANY Dimensions > 3.000" Thicker Than .250" 65-7162 65-7171 2 Sided Cutout ANY Dimensions > 80 mm Up To 6 mm Thick +/- 1.02 mm 65-7182 65-7190 2 Sided Cutout ANY Dimensions > 80 mm Thicker Than 6 mm Panel Part No. Aluminum Part No. Series Service Type Cut Tolerance 7163 7172 3 Sided Cutout ANY Dimensions > 3.000" Up To .250" Thick +/- .040" 7183 7191 3 Sided Cutout ANY Dimensions > 3.000" Thicker Than .250" 65-7163 65-7172 3 Sided Cutout ANY Dimensions > 80 mm Up To 6 mm Thick +/- 1.02 mm 65-7183 65-7191 3 Sided Cutout ANY Dimensions > 80 mm Thicker Than 6 mm Panel Part No. Aluminum Part No. Series Service Type Cut Tolerance 7164 7173 4 Sided Cutout ANY Dimensions > 3.000" Up To .250" Thick +/- .040" 7184 7192 4 Sided Cutout ANY Dimensions > 3.000" Thicker Than .250" 65-7164 65-7173 4 Sided Cutout ANY Dimensions > 80 mm Up To 6 mm Thick +/- 1.02 mm 65-7184 65-7192 4 Sided Cutout ANY Dimensions > 80 mm Thicker Than 6 mm 2 Sided Cutout 3 Sided Cutout 4 Sided Cutout 3 Sided Cutout 2 Sided Cutout R .125 (3.18 mm ) R .125 (3.18 mm ) R .125 (3.18 mm ) Metric Fractional

Previous Page
Next Page