80 20 Inc Catalog 21 Page 888 Machining Services

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 888 Machining Services MACHINING SERVICES Reference the Distance From the Top of Your Panel to the Center Line B Drill Thru A Reference the Distance From the Top of Your Panel to the Center Line A B C Drill Thru (2) Panel Retainer Milling Part Description: The panel retainer milling service provides through holes for mounting a single arm narrow or wide retainer to plastic panels. See pages 484-487 for information on single arm panel retainers. Single Arm Narrow Panel Retainer Single Arm Wide Panel Retainer Part No. Series Retainer Part No. A B Hole Location Tolerance 7593 2496 / 2512 .868" .313" +/- .010" 7595 2434 / 2515 1.290" .375" 25-7593 25-2496 / 25-2512 22.50 mm 7.92 mm +/- .25 mm 40-7595 40-2434 / 40-2515 35.50 mm 9.52 mm Part No. Series Retainer Part No. A B C Hole Location Tolerance 7594 2497 / 2513 1.000" .868" .313" +/- .010" 7596 2433 / 2516 1.500" 1.290" .375" 25-7594 25-2497 / 25-2513 25.40 mm 22.50 mm 7.92 mm +/- .25 mm 40-7596 40-2433 / 40-2516 38.10 mm 35.50 mm 9.52 mm Metric 40 Series 25 Series Fractional 10 Series 15 Series

Previous Page
Next Page