80 20 Inc Catalog 21 Page 886 Machining Services

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 886 Machining Services MACHINING SERVICES Plastic Door Handle / Steel Door Handle Plastic Panel Milling Part Description: The plastic door handle and steel door handle milling services provide through holes for mounting plastic and steel door handles to plastic panels. See page 557 for information on the plastic door handle and page 562 for the steel door handle. Part No. Series Handle Part No. A B C Hole Location Tolerance 7586 2062 / 2882 3.678" 1.250" .313" +/- .010" 7585 2061 / 2881 4.600" 1.250" .375" 7584 2060 / 2880 7.050" 1.250" .375" 25-7586 25-2062 / 25-2882 93.42 mm 31.75 mm 9.53 mm +/- .25 mm 40-7585 40-2061 / 40-2881 116.84 mm 31.75 mm 9.53 mm 40-7584 40-2060 / 40-2880 179.04 mm 31.75 mm 7.95 mm Part No. Series Handle Part No. A B C Hole Tolerance 7587 2070 3.000" 1.000" .188" +/- .010" 65-7587 65-2070 76.20 mm 25.40 mm 4.78 mm +/- .25 mm Reference the Distance From the Top of Your Panel to the Center Line A B C Drill Thru (2) Plastic Door Handle Steel Door Handle Metric Fractional

Previous Page
Next Page