Home / 80-20-inc-catalog-21 / Page 885

80 20 Inc Catalog 21 - Page 885 Machining Services

80/20 Inc.

For the most up to date information on 80/20 products visit 8020.net

885

Machining Services

MACHINING SERVICES

Adjustable Tension and Detent Hinge Plastic Panel Milling

Part Description: The adjustable tension and detent hinge plastic panel milling is used to create through holes for mounting adjustable tension and detent panel hinges to a plastic panel. For more information on these hinges see pages 541-543, respectively.

Part No. Series Hinge Part No. Hinge Type A B C Hole Location Tolerance 7581 2081 Adjustable 1.250" .438" .201" +/- .010" 7582 2071 Detent 1.250" .440" .188" 7580 2080 Adjustable 1.880" .688" .375" 7583 2091 Detent 1.340" .530" .250" 25-7581 25-2081 Adjustable 31.75

mm

11.13

mm

5.11

mm

+/- .25

mm

25-7582 25-2071 Detent 31.75

mm

11.18

mm

4.78

mm

40-7580 40-2080 Adjustable 47.75

mm

17.48

mm

9.53

mm

40-7583 40-2091 Detent 34.04

mm

13.46

mm

6.35

mm

Reference the Distance From the Top of Your Panel to the Center Line A B C Drill Thru (2)

Metric 25 Series 40 Series Fractional 10 Series 15 Series

Previous Page
Next Page