80 20 Inc Catalog 21 Page 883 Machining Services

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 883 Machining Services MACHINING SERVICES Grabber TM Door Catch / Locking Grabber TM Handle Panel Milling Part Description: The Grabber door catch and Grabber handle milling services are used to add a handle to a plastic panel or aluminum plate. The Grabber door catch milling provides clearance for the door catch while the Grabber handle milling service machines a hole to enable quick and simple installation of the handle. See page 575 for information on the Grabber door catch and page 565 for the locking plastic panel Grabber handle. Part No. Series A B C D Cut Tolerance 7313 1.600" 4.750" .313" 1.125" +/- .020" 65-7313 40.60 mm 120.70 mm 8.00 mm 28.60 mm +/- .50 mm Part No. Series A B Hole Location Tolerance 7510 2.000" 2.000" +/- .010" 65-7510 50.80 mm 50.80 mm +/- .25 mm Grabber TM Door Catch Panel Milling Locking Grabber TM Handle Panel Milling B A Reference the Distance From the Top of Your Panel to the Center Line 6-32 Tap Thru (2) C A Reference the Distance From the Top of Your Panel to the Center Line B Metric Fractional

Previous Page
Next Page