80 20 Inc Catalog 21 Page 882 Machining Services

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 882 Machining Services MACHINING SERVICES Bolt Connector / Plate Connector Clearance Notch Part Description: The bolt connector and plate connector clearance notches are used to clear a bolt connector or plate connector when a panel will mount inside a T-slot. This notch is used on mesh and plastic panels up to 6mm thick. See page 224 for information on bolt connectors and page 225 for plate connectors. Additional Information: When ordering this machining service, specify a vertical or horizontal orientation. Panel & Wire Part No. Series Service Type A B Cut Tolerance 30-7314 Corner Notch 11.00 mm 30.00 mm +/- 1.52 mm 45-7317 14.00 mm 47.00 mm Panel & Wire Part No. Series Service Type A B Cut Tolerance 45-7323 Corner Notch 14.00 mm 27.00 mm +/- 1.52 mm A B R 3.18 mm A B R 3.18 mm Bolt Connector Clearance Notch Plate Connector Clearance Notch Metric 30 Series 45 Series

Previous Page
Next Page