80 20 Inc Catalog 21 Page 875 Machining Services

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 875 Machining Services MACHINING SERVICES Full Prole Corner Clearance Notch A B Notched Corner of Panel to Clear the Full T-slotted Profile R .125 (3.18 mm ) Part Description: The full prole corner clearance notch is used to clear a T-slot prole when proles are mounted perpendicularly. This notch is used on mesh, plastic panels, and aluminum up to .250 (6.35mm) thick. Panel & Wire Part No. Aluminum Part No. Series Applicable Proles A B Cut Tolerance 7597 7231 1001, 1001-S, 1002, 1002-S, 1003, 1003-S, 1004, 1004-S, 1010, 1010-S, 1012, 1012-S 1.060" +/- .060" 7598 7232 1020, 1020-S 1.060" 2.060" 7599 7233 2020, 2020-S 2.060" 7600 7234 1501, 1501-LS, 1502, 1502-LS, 1503, 1503-LS, 1504, 1504-LS, 1515, 1515-S, 1515-Lite, 1515-LS, 1515-UL, 1515-ULS, 1517, 1517-LS, 1547 1.560" 7601 7235 1530, 1530-Lite, 1530-LS, 1530-S, 1530-UL, 1530-ULS 1.560" 3.060" 7602 7236 3030, 3030-Lite, 3030-S, 3030-LS 3.060" 20-7597 20-7231 20-2020 21.52 mm 21.52 mm +/- 1.52 mm 25-7597 25-7231 25-2501, 25-2502, 25-2503, 25-2504, 25-2525, 25-2527 26.52 mm 26.52 mm 25-7598 25-7232 25-2550 26.52 mm 51.52 mm 25-7599 25-7233 25-5050 51.52 mm 51.52 mm 30-7600 30-7234 30-3001, 30-3002, 30-3003, 30-3004, 30-3030, 30-3022 31.52 mm 31.52 mm 40-7600 40-7234 40-4001, 40-4002, 40-4003, 40-4004, 40-4030-Lite, 40-4040, 40-4040-Lite, 40-4040-UL, 45-4045-Lite 41.52 mm 41.52 mm 40-7601 40-7235 40-4080, 40-4080-Lite 41.52 mm 81.52 mm 40-7602 40-7236 40-8080 81.52 mm 81.52 mm 45-7603 45-7237 45-4545, 45-4545-Lite 46.52 mm 46.52 mm 45-7604 45-7233 45-4590 46.52 mm 91.52 mm 45-7605 45-7239 45-9090 91.52 mm 91.52 mm Metric 20 Series 25 Series 40 Series 30 Series 45 Series Fractional 10 Series 15 Series

Previous Page
Next Page