80 20 Inc Catalog 21 Page 870 Machining Services

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 870 Machining Services MACHINING SERVICES Panel Part No. Aluminum Part No. Series Service Type Cut Tolerance 7150 7167 Cut Plastic Panel or Aluminum Plate ALL Sides "d48 for Panels Up To .250 Thick +/- .060 7155 7168 Cut Plastic Panel or Aluminum Plate ANY Side > 48 for Panels Up To .250 Thick 7151 7169 Cut Plastic Panel or Aluminum Plate ALL Sides "d48 for Panels Thicker Than .250 7153 7170 Cut Plastic Panel or Aluminum Plate ANY Side > 48 for Panels Thicker Than .250 65-7150 65-7167 Cut Plastic Panel or Aluminum Plate ALL Sides "d1220 mm for Panels Up To 6 mm Thick +/- 1.52 mm 65-7155 65-7168 Cut Plastic Panel or Aluminum Plate ANY Side > 1220 mm for Panels Up To 6 mm Thick 65-7151 65-7169 Cut Plastic Panel or Aluminum Plate ALL Sides "d1220 mm for Panels Thicker Than 6 mm 65-7153 65-7170 Cut Plastic Panel or Aluminum Plate ANY Side > 1220 mm for Panels Thicker Than 6 mm Part No. Series Service Type Cut Tolerance 7095 Shear Wire Mesh ALL Sides "d48 +/- .060 7100 Shear Wire Mesh ANY Side > 48 65-7095 Shear Wire Mesh ALL Sides "d1220 mm +/- 1.52 mm 65-7100 Shear Wire Mesh ANY Side > 1220 mm Cut Plastic Panel or Aluminum Plate to Size Shear Wire Mesh to Size Part Description: The cut panel to size machining service is used to create custom plastic, mesh, or aluminum plates and panels. It has a tolerance of plus or minus .060 (1.52mm) and there are options available to accommodate different thicknesses and required lengths. Cut Plastic Panel to Size / Aluminum Plate to Size / Shear Wire Mesh to Size Metric Fractional

Previous Page
Next Page