80 20 Inc Catalog 21 Page 87 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 87 T-Slotted Aluminum Proles PROFILES 10 Series Fractional 2012 Prole 2012 is a 2.00 x 0.50 fractional 10 series rectangular T-slot prole with two adjacent open T-slots on a 2.00 face. The prole has align-a-grooves to assist in alignment when connecting proles. The 2012 prole is compatible with 10 series fasteners. It is a thinner prole that connects easily to at surfaces and works well as a supporting structure or spacer for mounting accessories such as handles, door tracks, rails or valves. Service No. Series Service Description Reference Page 7000 Cut to Length 846 7051 Access Hole 850 7042 Anchor Counterbore 852 7008 Prole End Tap 848 7256 Drill & Counterbore 853 2.000 1.687 .230 TYP .323 TYP 1.000 .160 TYP .500 .156 TYP .087 TYP .500 TYP .584 TYP .256 TYP 2.00 X .50 T-Slotted Prole - Two Adjacent Open T-Slots Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 2012 * 145 Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 0.014 4 IY = 0.224 4 0.564 in. 2 35,000 psi 10,200,000 lb / in. 2 0.0550 lb / in. 2012-Black-FB per inch Black Anodize Standard Machining Services * The above proles are sold per inch or stock length.

Previous Page
Next Page