80 20 Inc Catalog 21 Page 869 Machining Services

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 869 Machining Services MACHINING SERVICES Connector Rod End Tap The connector rod end tap machining service is used to add threads to the end of a connector rod. This enables the insertion of a bolt to mount accessories. Additional Information: When ordering this end tap, designate which end (left, right or both) requires the tap. See page 760 for more information on connector rods. Ready Tube Quick Frame Part No. Series Tap Size (Min. Depth) Taps Per End Prole Part No. 7105 5/16-18 (1.25") 1 9820 7106 M8 x 1.25" (31.75 mm ) Tap 45 Degree Flange Milling / Connector Rod End Tap 45 Degree Flange Milling The 45 degree ange milling service allows two Quick Frame prole anges to intersect at 90 degrees without interference. Additional Information: This service is for two ends. If one end is desired specify left or right end. Part No. Series Service Type 7300 45 Degree Flange Milling Service for Quick Frame Location A, B or C only 7301 45 Degree Flange Milling Service for Quick Frame Location A and B 7302 45 Degree Flange Milling Service for Quick Frame Location A and C .500 MITER 45 Degree Flange Machining Designations Ordering Example: (2) #9010 x 22.00" w/ #7300 on A per drawing. Fractional

Previous Page
Next Page