80 20 Inc Catalog 21 Page 861 Machining Services

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 861 Machining Services MACHINING SERVICES Furniture Style Handle Prole Milling Part Description: The furniture style handle prole milling service is used to add a furniture style door handle to a T-slot prole. See page 568 for information on furniture style handles. Additional Information: When ordering this service, designate distance from the end of the prole to the centerline (CL). Furniture Style Handle Machining Designations Part No. Series Service Type Bore Size (Depth) 7315 Drill Thru Hole for Furniture Style Handle .812" x (.390") 65-7315 20.62 mm x (9.91 mm ) .750 (19.05 mm ) .750 (19.05 mm ) .181 Thru (4.60 mm ) .390 Thru (9.91 mm ) .813 x .390 Deep (20.62 mm x 9.91 mm ) Positioning Example 4.000 (101.60 mm ) 24.000 (609.60 mm ) Ordering Example: (1) 1515 x 24.00" w/ #7315 in B @ 4.00" from left end. Metric 25 Series 40 Series Fractional 10 Series 15 Series

Previous Page
Next Page