80 20 Inc Catalog 21 Page 86 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 86 T-Slotted Aluminum Proles PROFILES 1.00 X 0.50 T-Slotted Prole - Single Open T-Slot 1050 Prole 1050 is a 1.00 x 0.50 fractional 10 series rectangular T-slot prole with one open T-slot on one 1.00 face. The prole has align-a-grooves to assist in alignment when connecting proles. The 1050 prole is compatible with 10 series fasteners. It is a thinner prole that connects easily to at surfaces and works well as a supporting structure or spacer for mounting accessories such as handles, door tracks, rails, valves or sensors. Service No. Series Service Description Reference Page 7005 Cut to Length 846 7051 Access Hole 850 7042 Anchor Counterbore 852 7006 Prole End Tap 848 7256 Drill & Counterbore 853 .323 .230 .500 .156 .256 .087 TYP .160 TYP .687 1.000 .584 10 Series Fractional Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 1050 * 145 Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 0.007 4 IY = 0.033 4 0.320 in. 2 35,000 psi 10,200,000 lb / in. 2 0.0312 lb / in. 1050-Black-FB per inch Black Anodize Standard Machining Services * The above proles are sold per inch or stock length.

Previous Page
Next Page