80 20 Inc Catalog 21 Page 854 Machining Services

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 854 Machining Services MACHINING SERVICES Prole Miter Cut Part Description: The prole miter cut is used to create custom-angled supports. T-slotted proles can be miter cut to angles of 15 to 90 degrees or 30 to 90 degrees for select proles (with the exception of 3060 and 40-8016, which can only be cut to an angle of 45 degrees across the 6.00 (160mm) side. Select structural shapes may also be mitered. See the miter cut worksheet on page 855 for guidelines. Additional Information: When ordering this service, designate which prole end (left, right, or both) requires the miter. A drawing is required with this machining service; for project design assistance contact a Design Technician at www.8020.net. Continue to the next page for a Prole Miter Cut Worksheet Part No. Series Applicable Proles Minimum Angle Maximum Angle 7066 1001, 1001-S, 1002, 1002-S, 1003, 1003-S, 1004, 1004-S, 1010, 1010-S, 1012, 1012-S, 1050 0 75 7070 1020, 1020-S, 2012 0 75 7072 1030, 1030-S 0 75 7071 2020, 2020-S 0 75 7073 2040, 2040-S 0 60 7065 1501, 1501-LS, 1502, 1502-LS, 1503, 1503-LS, 1504, 1504-LS, 1515, 1515-S, 1515-Lite, 1515-LS, 1515-UL, 1515-ULS, 1517, 1517-LS, 1534-Lite, 1547, 1575 0 75 7075 1530, 1530-Lite, 1530-LS, 1530-S, 1530-UL, 1530-ULS, 3034-Lite, 3075 0 60 7076 1545, 1545-S 0 60 7085 3030, 3030-Lite, 3030-LS, 3030-S 0 60 7087 3060 0 45 20-7065 20-2020 0 75 20-7075 20-2040 0 60 20-7085 20-4040 0 60 25-7066 25-2501, 25-2502, 25-2503, 25-2504, 25-2525, 25-2527, 25-2514 0 75 25-7070 25-2550, 25-5013 0 60 25-7071 25-5050 0 60 25-7072 25-2576 0 60 25-7073 25-5010 0 45 30-7065 30-3001, 30-3002, 30-3003, 30-3004, 30-3030, 30-3022 0 75 30-7075 30-3060 0 60 30-7085 30-6060 0 60 40-7065 40-4001, 40-4002, 40-4003, 40-4004, 40-4040, 40-4040-Lite, 40-4040-UL, 40-4030-Lite, 40-4045-Lite, 40-4020 0 75 40-7075 40-4080, 40-4080-Lite, 40-4080-UL, 40-4082-Lite, 40-4083-Lite, 40-4084-Lite, 40-4085-Lite, 40-8020 0 60 40-7076 40-4012 0 60 40-7085 40-8080 0 60 40-7087 40-8016 0 45 45-7065 45-4545, 45-4545-Lite 0 75 45-7075 45-4590 0 60 A Minimum and Maximum Angle Refers to Dimension A 0 CONTINUE Metric 25 Series 20 Series 40 Series 45 Series 30 Series Fractional 10 Series 15 Series

Previous Page
Next Page