80 20 Inc Catalog 21 Page 849 Machining Services

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 849 Machining Services MACHINING SERVICES Tap Prole End (Continued) Part No. Series Tap Size Minimum Depth Service Type Applicable Proles 20-7047 M5 x .80 22.23 mm Two Hole End Tap 20-2040 20-7046 10-32 22.23 mm Two Hole End Tap 20-7067 M5 x .80 22.23 mm Four Hole End Tap 20-4040 20-7064 10-32 22.23 mm Four Hole End Tap 25-7061 1/4-20 28.58 mm Single Hole End Tap 25-2501, 25-2502, 25-2503, 25-2504, 25-2525, 25-2527 25-7063 M6 x 1.00 28.58 mm Single Hole End Tap 25-7006 10-32 22.23 mm Two Hole End Tap 25-2514 25-7007 M5 x .80 22.23 mm Two Hole End Tap 25-7008 10-32 22.23 mm Two Hole End Tap 25-5013 25-7009 M5 x .80 22.23 mm Two Hole End Tap 25-7046 1/4-20 28.58 mm Two Hole End Tap 25-2550 25-7047 M6 x 1.00 28.58 mm Two Hole End Tap 25-7036 1/4-20 28.58 mm Three Hole End Tap 25-2576 25-7037 M6 x 1.00 28.58 mm Three Hole End Tap 25-7064 1/4-20 28.58 mm Four Hole End Tap 25-5050 25-7067 M6 x 1.00 28.58 mm Four Hole End Tap 25-7038 1/4-20 28.58 mm Eight Hole End Tap 25-5010 25-7039 M6 x 1.00 28.58 mm Eight Hole End Tap 30-7059 M8 x 1.25 31.75 mm Single Hole End Tap 30-3001, 30-3002, 30-3003, 30-3004, 30-3030, 30-3022 30-7060 5/16-18 31.75 mm Single Hole End Tap 30-7048 M8 x 1.25 31.75 mm Two Hole End Tap 30-3060 30-7045 5/16-18 31.75 mm Two Hole End Tap 30-7056 M8 x 1.25 31.75 mm Four Hole End Tap 30-6060 30-7055 5/16-18 31.75 mm Four Hole End Tap 40-7060 5/16-18 31.75 mm Single Hole End Tap 40-4001, 40-4002, 40-4003, 40-4004, 40-4030-Lite, 40-4040, 40-4040-Lite, 40-4040-UL, 40-4045-Lite, 40-4093, 40-4094, 40-4096 40-7059 M8 x 1.25 31.75 mm Single Hole End Tap 40-7025 3/8-16 38.10 mm Single Hole End Tap 40-7053 M10 x 1.50 38.10 mm Single Hole End Tap 40-7054 7/16-14 38.10 mm Single Hole End Tap 40-7014 5/16-18 31.75 mm Two Hole End Tap 40-4020 40-7015 M8 x 1.25 31.75 mm Two Hole End Tap 40-7016 5/16-18 31.75 mm Two Hole End Tap 40-8020 40-7017 M8 x 1.25 31.75 mm Two Hole End Tap 40-7045 5/16-18 31.75 mm Two Hole End Tap 40-4080, 40-4080-Lite, 40-4080-UL, 40-4082-Lite, 40-4083-Lite, 40-4084-Lite, 40-4085-Lite 40-7048 M8 x 1.25 31.75 mm Two Hole End Tap 40-7024 3/8-16 38.10 mm Two Hole End Tap 40-7032 M10 x 1.50 38.10 mm Two Hole End Tap 40-7033 7/16-14 38.10 mm Two Hole End Tap 40-7026 5/16-18 31.75 mm Three Hole End Tap 40-4012 40-7028 M8 x 1.25 31.75 mm Three Hole End Tap 40-7055 5/16-18 31.75 mm Four Hole End Tap 40-8080 40-7056 M8 x 1.25 31.75 mm Four Hole End Tap 40-7029 5/16-18 31.75 mm Eight Hole End Tap 40-8016 40-7031 M8 x 1.25 31.75 mm Eight Hole End Tap 45-7053 M12 x 1.75 38.10 mm Single Hole End Tap 45-4545, 45-4545-Lite 45-7054 1/2-13 38.10 mm Single Hole End Tap 45-7032 M12 x 1.75 38.10 mm Two Hole End Tap 45-4590 45-7024 1/2-13 38.10 mm Two Hole End Tap 45-7036 M12 x 1.75 38.10 mm Four Hole End Tap 45-9090 45-7035 1/2-13 38.10 mm Four Hole End Tap Metric 25 Series 20 Series 40 Series 30 Series 45 Series

Previous Page
Next Page