80 20 Inc Catalog 21 Page 848 Machining Services

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 848 Machining Services MACHINING SERVICES Metric 20 Series Fractional 10 Series 15 Series Tap Prole End Part No. Series Tap Size Minimum Depth Service Type Applicable Proles 7061 1/4-20 1.125" Single Hole End Tap 1001, 1001-S, 1002, 1002-S, 1003, 1003-S, 1004, 1004-S, 1010, 1010-S, 1012, 1012-S 7063 M6 x 1.00 1.125" Single Hole End Tap 7006 10-32 .875" Two Hole End Tap 1050 7007 M5 x .80 .875" Two Hole End Tap 7008 10-32 .875" Two Hole End Tap 2012 7009 M5 x .80 .875" Two Hole End Tap 7046 1/4-20 1.125" Two Hole End Tap 1020, 1020-S 7047 M6 x 1.00 1.125" Two Hole End Tap 7036 1/4-20 1.125" Three Hole End Tap 1030, 1030-S 7037 M6 x 1.00 1.125" Three Hole End Tap 7064 1/4-20 1.125" Four Hole End Tap 2020, 2020-S 7067 M6 x 1.00 1.125" Four Hole End Tap 7038 1/4-20 1.125" Eight Hole End Tap 2040, 2040-S 7039 M6 x 1.00 1.125" Eight Hole End Tap 7035 1/8 NPT Single Hole End Tap 1501, 1501-LS, 1502, 1502-LS, 1503, 1503-LS, 1504, 1504-LS, 1515, 1515-S, 1515-Lite, 1515-LS, 1515-UL, 1515-ULS, 1517, 1517-LS, 1547 7060 5/16-18 1.250" Single Hole End Tap 7059 M8 x 1.25 1.250" Single Hole End Tap 7025 3/8-16 1.500" Single Hole End Tap 7053 M10 x 1.50 1.500" Single Hole End Tap 7054 7/16-14 1.500" Single Hole End Tap 7014 5/16-18 1.250" Two Hole End Tap 1534-Lite, 1575 7015 M8 x 1.25 1.250" Two Hole End Tap 7016 5/16-18 1.250" Two Hole End Tap 3034-Lite, 3075 7017 M8 x 1.25 1.250" Two Hole End Tap 7045 5/16-18 1.250" Two Hole End Tap 1530, 1530-S, 1530-Lite, 1530-LS, 1530-UL, 1530-ULS 7048 M8 x 1.25 1.250" Two Hole End Tap 7024 3/8-16 1.500" Two Hole End Tap 7032 M10 x 1.50 1.500" Two Hole End Tap 7033 7/16-14 1.500" Two Hole End Tap 7049 3/8-16 1.500" Three Hole End Tap 1545, 1545-S 7026 5/16-18 1.250" Three Hole End Tap 7028 M8 x 1.25 1.250" Three Hole End Tap 7052 3/8-16 1.500" Four Hole End Tap 3030, 3030-S, 3030-Lite, 3030-LS 7055 5/16-18 1.250" Four Hole End Tap 7056 M8 x 1.25 1.250" Four Hole End Tap 7057 3/8-16 1.500" Eight Hole End Tap 3060 7029 5/16-18 1.250" Eight Hole End Tap 7031 M8 x 1.25 1.250" Eight Hole End Tap 20-7063 M5 x .80 22.23 mm Single Hole End Tap 20-2020 20-7061 10-32 22.23 mm Single Hole End Tap Part Description: The tap prole end machining service is used to add threads to the extruded holes in a T-slot prole. This enables the insertion of a bolt to mount an end fastener or accessories. There are a wide variety of sizes and depths available. Additional Information: When ordering this service, designate which prole end (left, right, or both) requires the tap. CONTINUE

Previous Page
Next Page