80 20 Inc Catalog 21 Page 847 Machining Services

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 847 Machining Services MACHINING SERVICES Part No. Series Applicable Proles Cut Squareness Cut Tolerance 7010 9700, 9701 +/- .002 / in +/- .015 7020 9705, 9706, 9725, 9726, 9728 7310 9000, 9005, 9010, 9015, 9025, 9030, 9035 Part No. Series Service Type Cut Squareness Cut Tolerance 7001 Cut to Length .750 Round Connector Rod +/- .002 / in +/- .015 7205 Cut to Length 1.00 Round Tube 7210 Cut to Length 1.50 Round Tube 7213 Cut to Length 2.00 Round Tube 7212 Cut to Length Shapes with ALL Prole Sides < 3.250 7224 Cut to Length Shapes with ANY Prole Side "e3.250 65-7212 Cut to Length Shapes with ALL Prole Sides < 82 mm +/- .02 mm / cm +/- .38 mm 65-7224 Cut to Length Shapes with ANY Prole Side "e82 mm Ready Tube & Quick Frame Prole Cut to Length Shaped Prole Cut to Length Part Description: The Ready Tube, Quick Frame and structural shape cut-to-length machining services have a tolerance of plus or minus .015 (.38mm) with a square tolerance of .002 per inch (.02mm/cm) max. All proles are washed, dried and wrapped before shipping to provide a clean product. Ready Tube TM & Quick Frame TM Prole / Structural Shape Cut to Length Quick Frame Ready Tube Metric Fractional

Previous Page
Next Page