80 20 Inc Catalog 21 Page 843 Machining Services

For the most up to date information on 80/20 products visit 8020.net / 843 Machining Services MACHINING SERVICES Pictorial Table Of Contents Page 853 Page 860 Page 867 Page 874 Page 846 Page 854 Page 861 Page 869 Page 875 Page 847 Page 855 Page 862 Page 869 Page 876 Page 847 Page 856 Page 863 Page 870 Page 877 Page 848 Page 857 Page 864 Page 871 Page 878 Page 850 Page 858 Page 865 Page 872 Page 879 Page 852 Page 859 Page 866 Page 873 Page 880 Page 852 CONTINUE Tap Prole End Prole Miter Cut Edge Radius Corner Radius Access Hole A Counterbore B x E Deep A 0 Full Edge Radius A B F D C B E A 45 C D A B C D A B Tap Y Z W X 4.000" (101.60 mm ) 24.000" (609.60 mm ) g p 4.000" (101.60 mm ) 24.000" (609.60 mm ) A C B R .219" (5.56 mm ) Only Dr One Pro B A F C D E Positive Angle Negative Angle Corner Radius 3.000" (76.20 mm ) .750" 0.0 .500" MITER R S 1.439" (36.55 mm ) E ANG D B A .597" x "C" Deep (15.16 mm ) 1.858" (47.20 mm ) A B C D E Gasket this side T-Slotted Prole Cut to Length Central Connector Prole Milling Prole Miter Cut with Counterbore Anchor Fastener Counterbore Butt Fastener Counterbore Clearance Drill Thru Between T-Slots Deluxe Door Handle Prole Milling Furniture Style Door Handle Prole Milling T-Nut Clearance Prole Milling RT & QF Prole Cut to Length Shaped Prole Cut to Length Manifold Access Prole Milling Bolt Connector Prole Milling 45 Degree Flange Milling Brake Holes for Linear Bearings Connector Rod End Tap Panel Cut-to-Size Anchor Fastener Clearance Notch T-Slot Access Routing Central Connector Clearance Notch Prole Miter Cut Worksheet Corner Connector Clearance Notch Prole Corner Clearance Notch Inside Corner Connector Clearance Notch End Fastener Clearance Notch Full Prole Corner Clearance Notch Clearance Drill Thru in T-Slot Miter Connector Prole Milling Miter Cut Counterbore Drill Thru & Counterbore

Previous Page
Next Page