Home / 80-20-inc-catalog-21 / Page 841

80 20 Inc Catalog 21 - Page 841 Structural Shapes

80/20 Inc.

For the most up to date information on 80/20 products visit 8020.net

841

Structural Shapes

STRUCTURAL SHAPES

Panel Stiffener Prole

Part Description: The panel stiffener prole comes in a stock length of 145 (3683mm) and can be cut to your desired length. It is made of aluminum, meaning it is strong, lightweight and corrosion-resistant. It is available with or without a handle and is commonly used to add rigidity to large .250 (6.35mm) thick panels. It easily connects to a panel using only a soft-faced mallet. See page 847 for the cut-to-length machining service.

C B E F A D

Part No. (Stock Length) Clear Anodize Black Anodize Handle Series Material Grade Process A B C D E F Weight 8570 (145) 8570-Black Yes Aluminum 6105-T5 Extruded .710 .600 .245 .420 .182 .953 .025 lb / in. 8575 (145) 8575-Black No 6105-T5 .710 .600 .245 .417 .182 .014 lb / in. 65-8570 (3.68M) 65-8570-Black Yes 6105-T5 18.03

mm

15.24

mm

6.22

mm

10.67

mm

4.62

mm

24.21

mm

.0225 kg /

mm

65-8575 (3.68M) 65-8575-Black No 6105-T5 18.03

mm

15.24

mm

6.22

mm

10.59

mm

4.62

mm

.0126 kg /

mm Metric Fractional

Previous Page
Next Page