Home / 80-20-inc-catalog-21 / Page 84

Profiles - 80 20 Inc Catalog 21 Page 84

80/20 Inc.

For the most up to date information on 80/20 products visit 8020.net

84

T-Slotted Aluminum Proles

PROFILES

10 Series Fractional

1012-S Prole 1012-S is a 1.00 x 1.00 fractional 10 series quarter round T-slot prole with a .750 radius curved back and two open T-slots, one on each of the 1.00 prole faces. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1012-S prole is compatible with 10 series fasteners. This prole allows structures or large panels to be easily placed into the open T-slots.

Service No. Series Service Description Reference Page 7005 Cut to Length 846 7051 Access Hole 850 7042 Anchor Counterbore 852 7061 Prole End Tap 848

.500 TYP R .750 .205 THRU .256 TYP .584 TYP .087 TYP .323 TYP .230 TYP 1.000 TYP .366 TYP .087 TYP

1.00 X 1.00 Smooth Surface Quarter Round T-Slotted Prole - Two Open T-Slots

Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 1012-S * 145, 242 Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 0.041

4

IY = 0.041

4

0.423 in.

2

35,000 psi 10,200,000 lb / in.

2

0.0411 lb / in. 1012-S-Black-FB per inch Black Anodize

Standard Machining Services

* The above proles are sold per inch or stock length.

Previous Page
Next Page