80 20 Inc Catalog 21 Page 834 Structural Shapes

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 834 Structural Shapes STRUCTURAL SHAPES Single Flange Bearing Prole Part Description: The single ange bearing prole comes in a stock length of 145 (3683mm) and can be cut to your desired length. There are options available in a mill or anodize nish. It is commonly used in custom linear motion applications. See page 847 for the cut-to-length machining service. E F K H J G D A C B Part No. (Stock Length) Clear Natural Black Series A B C D E F G H J K Weight 8520 8521 (145) 8521-Black 1.968 .656 .250 1.062 .156 1.000 1.624 .311 1.313 .906 .093 lb / in. 8530 8531 (145) 8531-Black 2.750 .750 .375 1.625 .250 1.379 2.505 .500 2.005 1.312 .222 lb / in. 25-8520 25-8521 (4M) 25-8521-Black 49.73 mm 16.48 mm 5.99 mm 27.25 mm 3.99 mm 25.22 mm 41.12 mm 7.98 mm 33.14 mm 23.29 mm .0016 kg / mm 40-8530 40-8531 (4M) 40-8531-Black 71.83 mm 19.00 mm 8.99 mm 43.84 mm 6.15 mm 36.98 mm 65.13 mm 11.99 mm 53.14 mm 35.92 mm .0038 kg / mm Material Specications Part No. Material Grade Finish Process 8520 Aluminum 6105-T5 Anodize Extruded 8521 Mill 8521-Black Anodize 8530 Anodize 8531 Mill 8531-Black Anodize 25-8520 Anodize 25-8521 Mill 25-8521-Black Anodize 40-8530 Anodize 40-8531 Mill 40-8531-Black Anodize Metric 25 Series 40 Series Fractional 10 Series 15 Series

Previous Page
Next Page