Home / 80-20-inc-catalog-21 / Page 832

Structural Shapes - 80 20 Inc Catalog 21 Page 832

80/20 Inc.

For the most up to date information on 80/20 products visit 8020.net

832

Structural Shapes

STRUCTURAL SHAPES

Panel Mount Block Prole

Part Description: The panel mount block prole comes in a stock length of 145 (3683mm) and can be cut to your desired length. There are options available in a mill or anodize nish. It is commonly used to mount a panel ush with a prole edge or on the prole surface. There is a slot tab on the block that acts to align the mount in the T-slot. When used in this capacity, the panel mount block increases stability of the mounted panel while also reducing vibration. See page 847 for the cut-to-length machining service.

E C B A D

Part No. (Stock Length) Clear Natural Black Series A B C D E Weight 8567 8568 (145) 8568-Black .700 .370 .250 .812 .050 .058 lb / in. 8565 8566 (145) 8566-Black .875 .600 .309 1.250 .125 .113 lb / in. 25-8567 25-8568 (4M) 25-8568-Black 19.00

mm

9.30

mm

6.30

mm

20.32

mm

1.30

mm

.0011 kg /

mm

40-8565 40-8566 (4M) 40-8566-Black 23.20

mm

16.21

mm

7.87

mm

34.28

mm

3.30

mm

.0022 kg /

mm

Material Specications

Part No. Material Grade Finish Process 8567 Aluminum 6105-T5 Anodize Extruded 8568 Mill 8568-Black Anodize 8565 Anodize 8566 Mill 8566-Black Anodize 25-8567 Anodize 25-8568 Mill 25-8568-Black Anodize 40-8565 Anodize 40-8566 Mill 40-8566-Black Anodize

Metric Fractional

Previous Page
Next Page