Home / 80-20-inc-catalog-21 / Page 830

Structural Shapes - 80 20 Inc Catalog 21 Page 830

80/20 Inc.

For the most up to date information on 80/20 products visit 8020.net

830

Structural Shapes

STRUCTURAL SHAPES

Hinge Prole

Part Description: The hinge prole comes in a stock length of 145 (3683mm) and can be cut to your desired length. There are options available in a mill or anodize nish. It is commonly used to create custom hinge mounts for heavier-duty applications. It is also corrosion-resistant, making it useful for outdoor applications. See page 847 for the cut-to-length machining service.

R. F C B R. G E D A

Part No. (Stock Length) Clear Natural Black Series A B C D E F G Weight 8550 8551 (145) 8551-Black 1.156 .500 .060 .252 .244 .375 .250 .048 lb / in. 8555 8556 (145) 8556-Black 1.655 .500 .100 .469 .309 .375 .250 .075 lb / in. 25-8550 25-8551 (4M) 25-8551-Black 29.00

mm

13.00

mm

1.50

mm

6.35

mm

6.20

mm

9.35

mm

6.50

mm

.0009 kg /

mm

40-8555 40-8556 (4M) 40-8556-Black 43.94

mm

13.00

mm

2.60

mm

12.90

mm

7.85

mm

9.50

mm

6.50

mm

.0014 kg /

mm

Material Specications

Part No. Material Grade Finish Process 8550 Aluminum 6105-T5 Anodize Extruded 8551 Mill 8551-Black Anodize 8555 Anodize 8556 Mill 8556-Black Anodize 25-8550 Anodize 25-8551 Mill 25-8551-Black Anodize 40-8545 Anodize 40-8546 Mill 40-8546-Black Anodize

Metric Fractional

Previous Page
Next Page