80 20 Inc Catalog 21 Page 83 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 83 T-Slotted Aluminum Proles PROFILES 10 Series Fractional 1.00 X 1.00 T-Slotted Prole - Two Opposite Open T-Slots 1004 Prole 1004 is a 1.00 x 1.00 fractional 10 series square T-slot prole with two opposite open T-slots, one on two 1.00 faces. The prole has align-a-grooves to assist in alignment when connecting proles. The 1004 prole is compatible with 10 series fasteners. The placement of the T-slots allows support structures or large panels to be easily placed into them while lending itself to projects such as guarding, furniture or displays. Service No. Series Service Description Reference Page 7005 Cut to Length 846 7051 Access Hole 850 7042 Anchor Counterbore 852 7061 Prole End Tap 848 1.000 TYP .356 TYP .584 TYP .230 TYP .205 THRU .500 TYP .323 TYP .256 TYP .087 TYP .087 TYP Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 1004 * 145, 242 Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 0.054 4 IY = 0.044 4 0.482 in. 2 35,000 psi 10,200,000 lb / in. 2 0.0470 lb / in. 1004-Black-FB per inch Black Anodize Standard Machining Services * The above proles are sold per inch or stock length.

Previous Page
Next Page