80 20 Inc Catalog 21 Page 812 Finishing Your Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 812 Finishing Your Frame FINISH YOUR FRAME Part Description: The rubber bumper is commonly used to dampen vibrations or as a door stop or shock mount. The hardware to mount the bumper to a T-slot is included. Rubber Bumper A E D C B Part No. Series Material Color A B C D E Weight 2850 Rubber Black 1.000" .813" .563" .313" .531" .035 lb 2849 1.500" 1.031" .625" .344" .750" .089 lb 25-2850 25.40 mm 20.65 mm 14.30 mm 7.95 mm 13.49 mm .0186 kg 40-2849 38.10 mm 26.19 mm 15.88 mm 8.74 mm 19.05 mm .0376 kg Included Hardware (Mount to T-Slot) Suggested Hardware (Mount to T-Slot) Part No. Series Qty. Bolt T-Nut Washer 75-3519 1 M6 x 16 mm BHSCS Economy Yes 75-3529 1 M8 x 20 mm BHSCS Economy Yes Part No. Series Qty. Description 11-8518 1 M8 x 18 mm SHCS 14131 1 Slide-In Economy T-Nut Block Metric 30 Series 40 Series 45 Series Fractional 15 Series 25 Series 10 Series

Previous Page
Next Page