80 20 Inc Catalog 21 Page 811 Finishing Your Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 811 Finishing Your Frame FINISH YOUR FRAME Label Holder Part No. Series Material Process Color A B Weight 2843 Plastic Extruded Clear 3.000" 1.000" .247 lb 2844 6.000" 1.000" .483 lb 2845 4.000" 2.000" .699 lb 2846 6.000" 2.000" 1.072 lb 25-2843 76.20 mm 25.40 mm .1122 kg 25-2844 152.40 mm 25.40 mm .2194 kg 40-2845 101.60 mm 50.80 mm .3171 kg 40-2846 152.40 mm 50.80 mm .4865 kg Part Description: The label holder is made of heavy-duty clear plastic with an anti-glare nish. It snaps into a T-slot to securely hold labels and is commonly used for displaying instructions or safety information. Additional Information: Please note that label holders are sold in packs of 25. B A Metric 25 Series 40 Series Fractional 15 Series 10 Series

Previous Page
Next Page