80 20 Inc Catalog 21 Page 810 Finishing Your Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 810 Finishing Your Frame FINISH YOUR FRAME Part Description: The light-duty adhesive clamp is a black plastic holder that snaps shut to secure documents, paper, vinyl and fabric up to .040 (1.016mm) thick. It mounts with an adhesive peel and stick backing and adheres to most materials. Light-Duty Adhesive Clamp E C D B A Part No. Series Material Finish Process Color A B C D E Weight 2851 PVC Matte Molded Black .800" .337" .282" .172" 3.000" .017 lb 2852 .800" .337" .282" .172" 22.000" .140 lb 65-2851 20.32 mm 8.56 mm 7.16 mm 4.37 mm 76.20 mm .0076 kg 65-2852 20.32 mm 8.56 mm 7.16 mm 4.37 mm 558.80 mm .0630 kg Metric Fractional

Previous Page
Next Page