80 20 Inc Catalog 21 Page 807 Finishing Your Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 807 Finishing Your Frame FINISH YOUR FRAME Storage Bin Hanger Material Specications For part numbers 2265, 2265-Black, 65-2265, and 65-2265-Black the included quantity is 3. Material Grade Finish Process Aluminum 6105-T5 Anodize Machined Part No. Series Color A B C D E F G H Weight 2264 Clear 1.500 .745 .375 6.000 3.500 1/4-20 .250 .100 .236 lb 2264-Black Black 1.500 .745 .375 6.000 3.500 1/4-20 .250 .100 .236 lb 2265 Clear 1.500 .745 .375 12.000 4.000 1/4-20 .250 .100 .444 lb 2265-Black Black 1.500 .745 .375 12.000 4.000 1/4-20 .250 .100 .444 lb 65-2264 Clear 38.10 mm 18.92 mm 9.53 mm 152.40 mm 88.90 mm 1/4-20 6.35 mm 2.54 mm .1081 kg 65-2264-Black Black 38.10 mm 18.92 mm 9.53 mm 152.40 mm 88.90 mm 1/4-20 6.35 mm 2.54 mm .1081 kg 65-2265 Clear 38.10 mm 18.92 mm 9.53 mm 304.80 mm 101.60 mm 1/4-20 6.35 mm 2.54 mm .2083 kg 65-2265-Black Black 38.10 mm 18.92 mm 9.53 mm 304.80 mm 101.60 mm 1/4-20 6.35 mm 2.54 mm .2083 kg Part Description: The storage bin hanger is made from aluminum and is used to mount a storage bin to an application. All mounting hardware is included. Additional Information: For a custom length hanger, see the storage bin hanger prole on page 840. H G E F DRILL THRU C B A D Included Hardware (Mount to T-Slot) Part No. Series Qty. Description 3400 2 1/4-20 x 1/2 FHSCS 3405 2 1/4-20 x 5/8 FHSCS 3382 2 Slide-In Economy T-Nut Metric 25 Series 30 Series 40 Series 45 Series Fractional 15 Series 10 Series

Previous Page
Next Page