80 20 Inc Catalog 21 Page 793 Finishing Your Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 793 Finishing Your Frame FINISH YOUR FRAME Part No. Series Material Color A B C D Max Length Weight 12006 TPV Black 5.03 mm 31.09 mm 13.59 mm 11.99 mm 20M .1255 kg / m Part Description: The tread strip ts into a T-slot channel and provides an anti-slip ribbed surface. It has a key pad that presses into a T-slot and is commonly used for adding traction on steps or as padding for doors. Tread strip is sold by the meter. Tread Strip A C D B Prole Tread Strip Metric 40 Series Fractional 15 Series

Previous Page
Next Page